??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAW G06EE-UAF20B-EP03-K
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BAW G06EE-UAF20B-EP03-K
VERF
Availability
Available
BC
Order code
BAW000J
TC
Artikelbezeichnung
BAW G06EE-UAF20B-EP03-K
PX
Product view
41015_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Abstandssensoren
BFORM
Style
D6.5
W
Gewicht
0.059 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 6.5 x 30.5 mm, Style Housing = D6.5, Installation = for flush mounting, Range = 0.5...2 mm, Analog output = Analog, voltage 0...10 V Analog, temperature, Output characteristic = falling on approach, Limit frequency –3 dB = 1000 Hz, Repeat accuracy per BWN = ±10 µm, Non-linearity max. = ±45 µm, Housing material = Stainless steel, Material sensing surface = PBT, Connection = Cable, 3.00 m, PUR, Operating voltage Ub = 21.6...26.4 VDC, Ambient temperature = 10...60 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.